Destaco Logo

BODYBUILDERâ„¢ ACCESSORY MOUNTS FOR CLAMPS & PIN LOCATORS

TPM-30 - Accessory Mounting Bracket (30mm)

TPM-30Accessory Mounting Bracket (30mm)

Visit Product Series:

Bodybuilder End Effector-Accessory Mounts

Unit View

Dimensions / Applications

  • Height (in)1.96
  • Length (in)3.25
  • Weight (lb)0.8
  • Width (in)1.97

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Spindle Included?No
  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Accessory Mounting Bracket