Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BODYBUILDER™ ACCESSORY MOUNTS FOR CLAMPS & PIN LOCATORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Accessory Mounts
TPMS-60-01 - 60mm TPMS BODYBUILDER CLAMP BASE
TPMS-60-01 - 60mm TPMS BODYBUILDER CLAMP BASE
Email product details
Visit Product Series:
Bodybuilder End Effector-Accessory Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.86
Weight (lb)
2.9
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
BodyBuilder Accessory Mounting Bracket
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Accessory Mounts
TPMS-60-10R - TPMS-60 CLAMP BASE 1in. RISER
Add to quote
Explore
Accessory Mounts
TPMS-60 - Mounting Bracket 60mm Steel
Add to quote
Explore