
BODYBUILDER™ ACCESSORY MOUNTS FOR CLAMPS & PIN LOCATORS

Unit View
Dimensions / Applications
- Height (in)3.04
- Length (in)3.86
- Weight (lb)2.9
- Width (in)1.10
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Accessory Mounting Bracket