
BODYBUILDER™ END MOUNT ASSEMBLIES FOR ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)7.0
- Weight (lb)13.04
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)550.0
- Supplied?No
- Tube Size90B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeEnd Mount
- Spindle Included?No
