Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

B-30-165-00 - BodyBuilder Boom (30mm Extrusion)

B-30-165-00BodyBuilder Boom, 30mm Extrusion

Visit Product Series:

Bodybuilder End Effector-Extrusions

Unit View

Dimensions / Applications

  • Length (in)6.50
  • Width (in)1.18

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom