Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

B-30-3000-0 - Octagonal Aluminum Boom Structure

B-30-3000-0Octagonal Aluminum Boom Structure, 30mm X 3000mm Long, No Seal

Visit Product Series:

Bodybuilder End Effector-Extrusions

Unit View

Dimensions / Applications

  • Length (in)118.11
  • Weight (lb)9.24
  • Width (in)1.18
  • Product ApplicationHANDLING

Technical Details

  • Spindle Included?No
  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Boom