Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

B-45-1110-0 - BodyBuilder Boom, 45mm Extrusion x 1110mm

B-45-1110-045mm Body Builder Extrusion x 1110mm LG

Visit Product Series:

Bodybuilder End Effector-Extrusions

Unit View

Dimensions / Applications

  • Length (in)43.70
  • Width (in)1.77

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No