Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Extrusions
B-45-250-0 - OCTAGONAL Boom 45mm L 250mm
B-45-250-0 - OCTAGONAL Boom 45mm L 250mm
Email product details
Visit Product Series:
Bodybuilder End Effector-Extrusions
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
9.84
Weight (lb)
1.1
Product Application
HANDLING
Technical Details
Supplied?
No
Tube Size
45B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
BodyBuilder Boom
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Extrusions
B-45-200-0 - Boom 45mm X 200mm Long
Add to quote
Explore
Extrusions
B-45-160-0 - Boom 45mm x 160mm Long
Add to quote
Explore