Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

B-60-150-0 : B-60 - Octagonal Aluminum Boom Structure

B-60-150-0Boom 60mm X 150mm, No Seals

Visit Product Series:

Bodybuilder End Effector-Extrusions

Unit View

Dimensions / Applications

  • Length (in)5.91
  • Weight (lb)1.1

Technical Details

  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Boom
  • Spindle Included?No