Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Extrusions
B-60-345-0 - Boom 60mm X 345mm, No Seals
B-60-345-0 - Boom 60mm X 345mm, No Seals
Email product details
Visit Product Series:
Bodybuilder End Effector-Extrusions
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
13.58
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
BodyBuilder Boom
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Extrusions
B-60-355-0 - Boom 60mm X 355mm Long, No Seals
Add to quote
Explore
Extrusions
B-60-490-0 - Boom 60mm X 490mm
Add to quote
Explore