
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)23.62
- Weight (lb)4.36
- Width (in)2.36
- Product ApplicationHANDLING
Technical Details
- Spindle Included?No
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom