Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

B-60-750-0 : Octagonal Aluminum Boom Structure

B-60-750-0Octagonal Aluminum Structure Boom, 60mm wide X 750mm long, No Seals

Visit Product Series:

Bodybuilder End Effector-Extrusions

Unit View

Dimensions / Applications

  • Length (in)29.53
  • Weight (lb)5.46
  • Width (in)2.36
  • Product ApplicationHANDLING

Technical Details

  • Spindle Included?No
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Boom