Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

B-60-800-0 : Octagonal Aluminum Boom Structure

B-60-800-0Octagonal Aluminum Structure Boom, 60mm wide X 800mm long, No Seal

Visit Product Series:

Bodybuilder End Effector-Extrusions

Unit View

Dimensions / Applications

  • Length (in)31.50
  • Weight (lb)5.81
  • Width (in)2.36

Technical Details

  • Spindle Included?No
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Boom