Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

B-90-1500-0 : Octagonal Aluminum Boom Structure

B-90-1500-0Octagonal Aluminum Structure Boom, 90mm wide, 1500mm long

Visit Product Series:

Bodybuilder End Effector-Extrusions

Unit View

Dimensions / Applications

  • Length (in)59.06
  • Weight (lb)21.45
  • Width (in)3.54
  • Product ApplicationHANDLING

Technical Details

  • Spindle Included?No
  • Supplied?No
  • Tube Size90B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Boom