Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

B-90-200-0 - BodyBuilder Boom, 90mm EXTRUSION

B-90-200-0BodyBuilder Boom, 90mm EXTRUSION

Visit Product Series:

Bodybuilder End Effector-Extrusions

Unit View

Dimensions / Applications

  • Length (in)7.87
  • Width (in)3.54

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom