Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Extrusions
B-90-2135-0 - Boom 90mm x 2135mm Long
B-90-2135-0
Boom 90mm x 2135mm Long
Email product details
Visit Product Series:
Bodybuilder End Effector-Extrusions
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
84.06
Width (in)
3.54
Technical Details
Spindle Included?
No
Supplied?
No
Product Information
Brand
DESTACO
Product Type
BodyBuilder Boom
CAD / Download
Resources
FAQs
Articles