Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

B-90-3200-0 - BodyBuilder Boom Extrusion; 90mm

B-90-3200-0BodyBuilder Boom Extrusion; 90mm

Visit Product Series:

Bodybuilder End Effector-Extrusions

Unit View

Dimensions / Applications

  • Length (in)125.98
  • Width (in)3.54

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom