Destaco Logo

BODYBUILDER™ GRIPPER MOUNTS WITH REMOVABLE LOCKS – ROBOTIC END EFFECTORS

CPI-RJM-150-30BBS - Rear Jaw Mount

CPI-RJM-150-30BBSSpherical Rear Jaw Mount - 30mm Body Builder

Visit Product Series:

Bodybuilder End Effector-Gripper Mounts

Unit View

Dimensions / Applications

  • Weight (lb)0.7
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeRear Jaw Mount
  • Spindle Included?No