
BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-MountsUnit View
Dimensions / Applications
- Height (in)4.63
- Length (in)22.05
- Weight (lb)29.9
- Width (in)19.29
Technical Details
- Maximum Static Product Load (lb)1000.0
- Supplied?No
- Tube Size45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMid Mount Assembly
- Spindle Included?No