Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

RM4-45-R03 - Mid Mount Assembly

RM4-45-R03Mid Mount Assembly - R03 - W/ Insulation

Visit Product Series:

Bodybuilder End Effector-Heavy-Duty Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)22.05
  • Weight (lb)29.9

Technical Details

  • Maximum Static Product Load (lb)1000.0
  • Robot Interface Bolt PatternR03: 160mm Bolt Circle, Includes Insulation [ fr_FR ] ; R03: 160mm Bolt Circle, Includes Insulation [ en_US ] ; R03:Lochkreis Ø 160mm , inkl. Isolierung [ de_DE ]
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMid Mount Assembly
  • Spindle Included?No