Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Heavy-Duty Mid-Mounts
RM4-45-R10 - Mid Mount Assembly - R10
RM4-45-R10 - Mid Mount Assembly - R10
Email product details
Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
22.05
Weight (lb)
29.9
Technical Details
Maximum Static Product Load (lb)
1000.0
Robot Interface Bolt Pattern
R10: 200mm Bolt Circle [ fr_FR ] ; R10:Lochkreis Ø 200mm [ de_DE ] ; R10: 200mm Bolt Circle [ en_US ]
Supplied?
No
Tube Size
45B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Mid Mount Assembly
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Heavy-Duty Mid Mounts
RM4-45-R04 - Mid Mount Assembly - R04
Add to quote
Explore
Heavy-Duty Mid Mounts
RM4-45-R19 - MID MOUNT ASSEMBLY - R19
Add to quote
Explore