Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

RM4-45-R11 - Mid Mount Assembly

RM4-45-R11Mid Mount Assembly - R11 - W/ Insulation

Visit Product Series:

Bodybuilder End Effector-Heavy-Duty Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)4.63
  • Length (in)22.05
  • Weight (lb)29.9
  • Width (in)19.29

Technical Details

  • Maximum Static Product Load (lb)1000.0
  • Robot Interface Bolt PatternR11: 200mm Bolt Circle, Includes Insulation
  • Spindle Included?No
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMid Mount Assembly