Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Heavy-Duty Mid-Mounts
RM4-45-R12 - Mid Mount Assembly - R12 - W/ Insulation
RM4-45-R12 - Mid Mount Assembly - R12 - W/ Insulation
Email product details
Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
22.05
Weight (lb)
29.9
Technical Details
Maximum Static Product Load (lb)
1000.0
Robot Interface Bolt Pattern
R12: 160mm Bolt Circle, Includes Insulation [ fr_FR ] ; R12:Lochkreis Ø 160mm , inkl. Isolierung [ de_DE ] ; R12: 160mm Bolt Circle, Includes Insulation [ en_US ]
Supplied?
No
Tube Size
45B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Mid Mount Assembly
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Heavy-Duty Mid Mounts
RM4-45-R11 - Mid Mount Assembly - R11 - W/ Insulation
Add to quote
Explore
Heavy-Duty Mid Mounts
RM4-45-R20 - MID MOUNT ASSEMBLY - R20
Add to quote
Explore