Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

RM4-45-R16 - Mid Mount Assembly

RM4-45-R16Mid Mount Assembly - R16 - W/ Insulation

Visit Product Series:

Bodybuilder End Effector-Heavy-Duty Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)22.05
  • Weight (lb)29.9

Technical Details

  • Maximum Static Product Load (lb)1000.0
  • Robot Interface Bolt PatternR16:Lochkreis Ø 200mm , inkl. Isolierung [ de_DE ] ; R16: 200mm Bolt Circle, Includes Insulation [ en_US ] ; R16: 200mm Bolt Circle, Includes Insulation [ fr_FR ]
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMid Mount Assembly
  • Spindle Included?No