Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Heavy-Duty Mid-Mounts
RM4-60-01 - MID MOUNT PLATE - NO HOLES
RM4-60-01 - MID MOUNT PLATE - NO HOLES
Email product details
Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
22.08
Weight (lb)
34.2
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Mid Mount Assembly
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Heavy-Duty Mid Mounts
RM4-60-R09 - Mid Mount Assy R09 W/ Insulation
Add to quote
Explore
Heavy-Duty Mid Mounts
RM4-60-R02-01 - MID MOUNT PLATE R02
Add to quote
Explore