Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Mid Mount Assy, R01, w/Spacers, Blank Accessory Plate

RM4-60-R01-S-EPM-BLKMid Mount Assy, R01, w/Spacers, Blank Accessory Plate

Visit Product Series:

Bodybuilder End Effector-Heavy-Duty Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)5.19
  • Length (in)22.08
  • Weight (lb)34.2
  • Width (in)20

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly