Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

RM4-60-R02-01 - MID MOUNT PLATE R02

RM4-60-R02-01MID MOUNT PLATE R02

Visit Product Series:

Bodybuilder End Effector-Heavy-Duty Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)5.19
  • Length (in)22.08
  • Weight (lb)34.2
  • Width (in)20

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly
  • Spindle Included?No