Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

RM4-60-R08 : 60mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

RM4-60-R0860mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

Visit Product Series:

Bodybuilder End Effector-Heavy-Duty Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)5.19
  • Length (in)22.08
  • Weight (lb)34.2
  • Width (in)20

Technical Details

  • Maximum Static Product Load (lb)1000
  • Robot Interface Bolt PatternR08: 160mm Bolt Circle, Includes Insulation
  • Spindle Included?No
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMid Mount Assembly