Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

RM4-60-R10-S-EPM-01 - Mid Mount Assembly w/ Spacers & Accessory Mounting Plate

RM4-60-R10-S-EPM-01R04 Mid Mount Assy, w/ Spacers & Accessory Mounting Plate

Visit Product Series:

Bodybuilder End Effector-Heavy-Duty Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)22.08
  • Weight (lb)34.2

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly
  • Spindle Included?No