Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

RM4-60-R17 - MID MOUNT ASSEMBLY R17

Visit Product Series:

Bodybuilder End Effector-Heavy-Duty Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)22.08
  • Weight (lb)34.2

Technical Details

  • Maximum Static Product Load (lb)1000
  • Robot Interface Bolt PatternR14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep [ zh_CN ] ; R17:Lochkreis Ø 160mm [ de_DE ] ; R17: 160mm Bolt Circle [ en_US ] ; R17: 160mm Bolt Circle [ fr_FR ]
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMid Mount Assembly
  • Spindle Included?No
Related Products