Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-45-DE - Double Extrusion 45mm  Mid Mount

BM1-45-DE45mm Double Extrusion Mid Mount Assembly - Blank

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)3.35
  • Length (in)16
  • Weight (lb)11.1
  • Width (in)7

Technical Details

  • Spindle Included?No
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeDouble Extrusion Mid Mount Assembly