Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-45-DE-R07 : Double Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-DE-R0745mm Double Extrusion Mid Mount Assembly - R07 - W/ Adapter Plate

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)16
  • Weight (lb)11.1

Technical Details

  • Robot Interface Bolt PatternR07: 200mm Bolt Circle [ en_US ] ; R07:Lochkreis Ø 200mm [ de_DE ] ; R07: 200mm Bolt Circle [ fr_FR ]
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeDouble Extrusion Mid Mount Assembly
  • Spindle Included?No