
BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-Mid-MountsUnit View
Dimensions / Applications
- Height (in)3.35
- Length (in)16
- Weight (lb)11.1
- Width (in)7
Technical Details
- Robot Interface Bolt PatternR13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep [ en_US ] ; R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep [ fr_FR ] ; R13:Lochkreis Ø 125/160 , 110 mm Pilot, 5.5mm tief [ de_DE ]
- Supplied?No
- Tube Size45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeDouble Extrusion Mid Mount Assembly
- Spindle Included?No