Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Mid-Mounts
BM1-45-SE - 45mm Single Extrusion Mid Mount Assembly - Blank
BM1-45-SE - 45mm Single Extrusion Mid Mount Assembly - Blank
Email product details
Visit Product Series:
Bodybuilder End Effector-Mid-Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
16
Weight (lb)
11.1
Technical Details
Supplied?
No
Tube Size
45B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Single Extrusion Mid Mount Assembly
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Mid Mounts
BM1-60-SE - Mid Mount For 60mm Extrusion
Add to quote
Explore
Mid Mounts
BM1-45-SE-R04 - 45mm Single Extrusion Mid Mount Assembly - R04
Add to quote
Explore