Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-45-SE-R09 : Single Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-SE-R0945mm, Single Extrusion Mid Mount Assembly - R09 - with Insulation And W/ Adapter Plate

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)3.35
  • Length (in)16
  • Weight (lb)11.1
  • Width (in)7

Technical Details

  • Robot Interface Bolt PatternR09:Lochkreis Ø 200mm , inkl. Isolierung [ de_DE ] ; R09: 200mm Bolt Circle, Includes Insulation [ fr_FR ] ; R09: 200mm Bolt Circle, Includes Insulation [ en_US ]
  • Spindle Included?No
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly