Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-45-SE-R13 : Single Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-SE-R1345mm, Single Extrusion Mid Mount Assembly - R13

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)3.35
  • Length (in)16
  • Weight (lb)11.1
  • Width (in)7

Technical Details

  • Robot Interface Bolt PatternR13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep [ en_US ] ; R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep [ fr_FR ] ; R13:Lochkreis Ø 125/160 , 110 mm Pilot, 5.5mm tief [ de_DE ]
  • Spindle Included?No
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly