Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-45-SE-R14 : Single Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-SE-R1445mm Single Extrusion Mid Mount Assembly - R14

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)16
  • Weight (lb)11.1

Technical Details

  • Robot Interface Bolt PatternR14:Lochkreis Ø 200mm , 125mm Pilot, 11 mm tief [ de_DE ] ; R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep [ fr_FR ] ; R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep [ en_US ]
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly
  • Spindle Included?No