Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Mid-Mounts
BM1-45-SE-R19 - 45mm SINGLE EXTRUSION MID MOUNT ASSEMBLY - R19
BM1-45-SE-R19 - 45mm SINGLE EXTRUSION MID MOUNT ASSEMBLY - R19
Email product details
Visit Product Series:
Bodybuilder End Effector-Mid-Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Single Extrusion Mid Mount Assembly
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Mid Mounts
BM1-45-SE-R13 - 45mm Single Extrusion Mid Mount Assembly - R13
Add to quote
Explore
Mid Mounts
BM1-45-SE-R17 - 45mm Single Extrusion Mid Mount Assembly - R17
Add to quote
Explore