Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-60-DE - Double Extrusion 60mm Mid Mount

BM1-60-DE60mm, Double Extrusion Mid Mount Assembly - Blank

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)16.0
  • Weight (lb)11.5
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeDouble Extrusion Mid Mount Assembly
  • Spindle Included?No