Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-60-DE-R04 : Double Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-DE-R0460mm, Double Extrusion Mid Mount Assembly - R04

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)4.00
  • Length (in)16
  • Weight (lb)11.5
  • Width (in)7

Technical Details

  • Robot Interface Bolt PatternR02: 125mm Bolt Circle [ zh_CN ] ; R04: 160mm Bolt Circle [ en_US ] ; R04:Lochkreis Ø 160mm [ de_DE ] ; R04: 160mm Bolt Circle [ fr_FR ]
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeDouble Extrusion Mid Mount Assembly
  • Spindle Included?No