
BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-Mid-MountsUnit View
Dimensions / Applications
- Height (in)4.00
- Length (in)16
- Weight (lb)11.5
- Width (in)7
Technical Details
- Robot Interface Bolt PatternR05: 125mm Bolt Circle, Includes Insulation [ en_US ] ; R03: 160mm Bolt Circle, Includes Insulation [ zh_CN ] ; R05: 125mm Bolt Circle, Includes Insulation [ fr_FR ] ; R05:Lochkreis Ø 125mm , inkl. Isolierung [ de_DE ]
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeDouble Extrusion Mid Mount Assembly
- Spindle Included?No