Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-60-DE-R08 : Double Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-DE-R0860mm, Double Extrusion Mid Mount Assembly - R08 - with Insulation

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)4.00
  • Length (in)16
  • Weight (lb)11.5
  • Width (in)7

Technical Details

  • Robot Interface Bolt PatternR08: 160mm Bolt Circle, Includes Insulation [ fr_FR ] ; R08: 160mm Bolt Circle, Includes Insulation [ en_US ] ; R06: 160mm Bolt Circle [ zh_CN ] ; R08:Lochkreis Ø 160mm , inkl. Isolierung [ de_DE ]
  • Spindle Included?No
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeDouble Extrusion Mid Mount Assembly