Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-60-DE-R13 - 60mm Double Extrusion Mid Mount Assembly - R13

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)16
  • Weight (lb)11.5

Technical Details

  • Robot Interface Bolt PatternR11: 200mm Bolt Circle, Includes Insulation [ zh_CN ] ; R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep [ en_US ] ; R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep [ fr_FR ] ; R13:Lochkreis Ø 125/160 , 110 mm Pilot, 5.5mm tief [ de_DE ]
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeDouble Extrusion Mid Mount Assembly
  • Spindle Included?No