
BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-Mid-MountsUnit View
Dimensions / Applications
- Length (in)16
- Weight (lb)11.5
Technical Details
- Robot Interface Bolt PatternR14:Lochkreis Ø 200mm , 125mm Pilot, 11 mm tief [ de_DE ] ; R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep [ fr_FR ] ; R12: 160mm Bolt Circle, Includes Insulation [ zh_CN ] ; R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep [ en_US ]
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeDouble Extrusion Mid Mount Assembly
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FMid%2BMount%2BBM1_60_DE.jpg%2Frename%2FMid%2BMount%2BBM1_60_DE.png&w=3840&q=75)