
BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-Mid-MountsUnit View
Dimensions / Applications
- Height (in)4.00
- Length (in)16.0
- Weight (lb)11.5
- Width (in)7.0
- Product ApplicationHANDLING
Technical Details
- Robot Interface Bolt PatternR02: 125mm Bolt Circle [ zh_CN ] ; R04: 160mm Bolt Circle [ en_US ] ; R04:Lochkreis Ø 160mm [ de_DE ] ; R04: 160mm Bolt Circle [ fr_FR ]
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSingle Extrusion Mid Mount Assembly
- Spindle Included?No