Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-60-SE-R05 : Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R0560mm Extrusion, 125mm With Insulation

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)4.00
  • Length (in)16.0
  • Weight (lb)11.5
  • Width (in)7.0
  • Product ApplicationHANDLING

Technical Details

  • Robot Interface Bolt PatternR05: 125mm Bolt Circle, Includes Insulation [ en_US ] ; R03: 160mm Bolt Circle, Includes Insulation [ zh_CN ] ; R05: 125mm Bolt Circle, Includes Insulation [ fr_FR ] ; R05:Lochkreis Ø 125mm , inkl. Isolierung [ de_DE ]
  • Spindle Included?No
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly