Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-60-SE-R08 - Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R0860mm Single Extrusion Mid Mount Assembly - R08 - W/ Insulation

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)16
  • Weight (lb)11.5

Technical Details

  • Robot Interface Bolt PatternR08: 160mm Bolt Circle, Includes Insulation [ fr_FR ] ; R08: 160mm Bolt Circle, Includes Insulation [ en_US ] ; R08:Lochkreis Ø 160mm , inkl. Isolierung [ de_DE ] ; R06: 125/160mm Bolt Circle [ zh_CN ]
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly
  • Spindle Included?No