Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-60-SE-R10 : Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R1060mm Single Extrusion Mid Mount Assembly - R10 - W/ Adapter Plate

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)4.00
  • Length (in)16
  • Weight (lb)11.5
  • Width (in)7

Technical Details

  • Robot Interface Bolt PatternR10: 200mm Bolt Circle [ fr_FR ] ; R10:Lochkreis Ø 200mm [ de_DE ] ; R08: 125/160mm Bolt Circle, Includes Insulation [ zh_CN ] ; R10: 200mm Bolt Circle [ en_US ]
  • Spindle Included?No
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly