Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

BM1-60-SE-R16 : Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R1660mm Single Extrusion Mid Mount Assembly - R16 - W/ Insulation And W/ Adapter Plate

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Length (in)16
  • Weight (lb)11.5

Technical Details

  • Robot Interface Bolt PatternR16:Lochkreis Ø 200mm , inkl. Isolierung [ de_DE ] ; R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep [ zh_CN ] ; R16: 200mm Bolt Circle, Includes Insulation [ en_US ] ; R16: 200mm Bolt Circle, Includes Insulation [ fr_FR ]
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly
  • Spindle Included?No