Destaco Logo

BODYBUILDER™ MID-MOUNTS WITH HOLE PATTERNS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

CPI-RMM-30B-40BC-08-90 - Single Extrusion 30 mm Mid Mount with 40mm Bolt Circle

CPI-RMM-30B-40BC-08-90Robot Adapter Mid Mount - 40mm Bc.

Visit Product Series:

Bodybuilder End Effector-Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)2.37
  • Length (in)8
  • Weight (lb)0.62
  • Width (in)2

Technical Details

  • Spindle Included?No
  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMid Mount